Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Pressure Switches - Square D™ NEMA,
Schneider Eletric 9016GVG1J11R Picture

9016GVG1J11R

Product Logo
Schneider Eletric 9016GVG1J11R Picture
9016GVG1J11R
Product Logo

vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 136.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9016GVG
    product or component type
    Electromechanical vacuum switch
    device application
    Power circuit application
    device short name
    9016GVG
    electrical circuit type
    Power circuit
    Complementary
    factory modification
    -
    vacuum switch type of operation
    Regulation between two thresholds
    scale type
    Adjustable
    vacuum sensor size
    25 inHg
    cut out range
    5…25 inHg
    cut-in range
    0…20 inHg
    approx adjustable differential at mid range
    5…10 inHg
    value of setting
    17...22 inHg
    maximum pressure
    150 psi
    maximum permissible pressure - per cycle
    150 psi (1034.21 kPa)
    local display
    Without
    fluid connection type
    0.25 inch 18 NPSF UL 508
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry number
    3 knock-outs for 1/2" NPT conduit
    terminal block type
    8 screw terminals
    pressure actuator
    Diaphragm nitrile (Buna-N)
    controlled fluid
    Air -40…121 °C (-40…250 °F))
    Water -40…121 °C (-40…250 °F))
    Hydraulic oil -40…121 °C (-40…250 °F))
    Gas -40…121 °C (-40…250 °F))
    materials in contact with fluid
    Zinc plated steel
    3M Scotch-Grip 847 rubber and gasket adhesive
    Nitrile (Buna-N)
    cover material
    Polypropylene, noryl thermoplastic resin or equivalent
    operating position
    Any position
    enclosure material
    Stamped metal
    maximum operating rate
    100 cyc/mn
    repeat accuracy
    2.5 %
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    3.75 kW 5 hp)230 V AC, 3 phase
    3.7 kW 5 hp)460 V AC, 1 phase
    3.7 kW 5 hp)460 V AC, 3 phase
    3.7 kW 5 hp)575 V AC, 1 phase
    3.7 kW 5 hp)575 V AC, 3 phase
    0.75 kW 1 hp)115 V DC
    0.75 kW 1 hp)230 V DC
    contacts type and composition
    2 NO, DPST-DB, Form XX, snap action, silver cadmium contacts
    short-circuit protection
    20 A cartridge fuse gG
    mechanical durability
    300 cycles
    setting
    Internal
    net weight
    4.6 lb(US) (2.09 kg)
    height
    7.13 in (181.10 mm)
    depth
    4.37 in (111.00 mm)
    width
    4.58 in (116.33 mm)
    Environment
    standards
    UL 508
    product certifications
    CSA file LR25490
    UL listed file E12158 CCN NKPZ
    protective treatment
    None
    ambient air temperature for operation
    10…185 °F (-12…85 °C)
    ambient air temperature for storage
    10…185 °F (-12…85 °C)
    NEMA degree of protection
    NEMA 1 UL 698
    Ordering and shipping details
    Category
    21541 - 9016 COMMERCIAL VACUUM SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901126478
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J11R : vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J11R : vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 17 to 22 InHg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /