USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9036DG2 Picture

9036DG2

Green premium brand logo Product Logo
Schneider Eletric 9036DG2 Picture
9036DG2
Green premium brand logo Product Logo

float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    47.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Open tank general purpose
    device short name
    9036D
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Pedestal
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    contacts type and composition
    2 NC, snap action, DPST-DB, Form YY
    controlled fluid
    Fresh water specific gravity of 0.85 in or higher
    Sea water specific gravity of 0.85 in or higher
    Hydraulic oil specific gravity of 0.85 in or higher
    Corrosive fluid specific gravity of 0.85 in or higher
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    3.7 kW 5 hp)230 V AC, 3 phase
    0.75 kW 1 hp)460 V AC, 3 phase
    0.75 kW 1 hp)475 V AC, 3 phase
    0.18 kW 0.25 hp)32 V DC
    0.37 kW 0.5 hp)115 V DC
    0.37 kW 0.5 hp)230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    force down to trip
    8 ozf
    force up to trip
    9 ozf
    short-circuit protection
    20 A cartridge fuse gG
    local signalling
    Without
    enclosure material
    Polypropylene or equivalent
    operating position
    Vertical position only
    electrical durability
    100 cycles 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    net weight
    0.54 kg (1.18 lb(US))
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float switch
    Rod and float are to be choosen in accessories
    Environment
    standards
    UL 508
    CE
    ambient air temperature for operation
    -30…104 °C (-22…220 °F)
    ambient air temperature for storage
    -30…104 °C (-22…220 °F)
    NEMA degree of protection
    NEMA 1 UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21591 - 9036 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901575214
    Package weight(Lbs)
    0.51 kg (1.12 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    Size pdf
    Size 3.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    Square D Pressure and Float Switches Catalog (Version 1.0)
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    Size pdf
    Size 9 MB
    Date 3/16/11
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 81.7 KB
    Date 4/9/19
    Size pdf
    Size 143.6 KB
    Date 9/7/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Closed Tank Float Switch (Version 1.0)
    Description
    This bulletin contains information on specifications, wiring diagrams, installation, adjustment, and replacement parts for closed tank float switches.
    Size pdf
    Size 26.8 KB
    Date 4/29/09
    Description
    This bulletin contains information on specifications, wiring diagrams, installation, adjustment, and replacement parts for closed tank float switches.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
    Description
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
    Description
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    float switch,open tank, NEMA 1, pedestal mounted, 2 NC, DPST contacts, 1 HP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /