USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9036DR31CF1 Picture

9036DR31CF1

Product Logo
Schneider Eletric 9036DR31CF1 Picture
9036DR31CF1
Product Logo

FLOAT SWITCH 575VAC 1HP D +OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    311.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21591 - 9036 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901521488
    Package weight(Lbs)
    8.62 kg (19 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Pressure and Float Switches Catalog (Version 1.0)
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    Size pdf
    Size 9 MB
    Date 3/16/11
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9036DR31CF1_ROHS_DECLARATION
    Description
    9036DR31CF1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    9036DR31CF1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9036DR31CF1_REACH_DECLARATION
    Description
    9036DR31CF1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    9036DR31CF1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /