Schneider Electric USA Website

Welcome to our website.

Select your location

View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9036GG2H Picture

9036GG2H

Product Logo
Schneider Eletric 9036GG2H Picture
9036GG2H
Product Logo

float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    103.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Open tank heavy duty
    device short name
    9036G
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Pedestal
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    contacts type and composition
    NC-NO, snap action, DPST-DB, Form Zb
    controlled fluid
    Fresh water specific gravity of 0.85 in or higher
    Sea water specific gravity of 0.85 in or higher
    Hydraulic oil specific gravity of 0.85 in or higher
    Corrosive fluid specific gravity of 0.85 in or higher
    motor power kW
    0.37 kW 0.5 hp)115 V DC
    0.37 kW 0.5 hp)230 V DC
    0.75 kW 1 hp)115 V AC, 1 phase
    1.5 kW 2 hp)230 V AC, 1 phase
    1.5 kW 2 hp)460 V AC, 1 phase
    1.5 kW 2 hp)475 V AC, 1 phase
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    force down to trip
    27 ozf long lever
    39 ozf short lever
    force up to trip
    21 ozf long lever
    33 ozf short lever
    short-circuit protection
    20 A cartridge fuse gG
    local signalling
    Without
    enclosure material
    Noryl thermoplastic resin or equivalent
    operating position
    Vertical position only
    electrical durability
    100 cycles 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    product weight
    1.13 kg (2.5 lb(US))
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Rod and float are to be choosen in accessories
    Float switch
    Environment
    standards
    UL 508
    CE
    ambient air temperature for operation
    -30…104 °C (-22…220 °F)
    ambient air temperature for storage
    -30…104 °C (-22…220 °F)
    NEMA degree of protection
    NEMA 1 UL 50
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21591 - 9036 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901054016
    Package weight(Lbs)
    1.13 kg (2.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9036GG2H : float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
    Description
    float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9036GG2H : float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
    Description
    float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    float switch - open tank - NEMA 1 - pedestal mounted - NC-NO DPST-DB contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /