Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9037EG9C40 Picture
Discontinued

9037EG9C40

Product Logo
Schneider Eletric 9037EG9C40 Picture
Discontinued
9037EG9C40
Product Logo

FLOAT SWITCH 575VAC 1HP E +OPTIONS

Show more characteristics
9037EG9C40  has not been replaced. Please contact your customer care center for more information.
  • Price*
    177.00 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21601-9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901113614
    Package weight(Lbs)
    3.70 lb(US) (1.678 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /