USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9037HG31R Picture

9037HG31R

Product Logo
Schneider Eletric 9037HG31R Picture
9037HG31R
Product Logo

closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    128.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Closed tank
    device short name
    9037H
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For closed tank
    device mounting
    Screw-in bushing
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    contacts type and composition
    2 NO, snap action, DPST-DB, Form XX
    controlled fluid
    Fresh water specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Sea water specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Hydraulic oil specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Corrosive fluid specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    3.7 kW 5 hp)230 V AC, 3 phase
    0.75 kW 1 hp)460 V AC, 3 phase
    0.75 kW 1 hp)475 V AC, 3 phase
    0.18 kW 0.25 hp)32 V DC
    0.37 kW 0.5 hp)115 V DC
    0.37 kW 0.5 hp)230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts open on liquid rise
    float movement
    6...11.5 in adjustable
    float position
    Right
    float rod angle
    90° (offset)
    short-circuit protection
    20 A cartridge fuse gG
    local signalling
    With external pointer
    materials in contact with fluid
    316 stainless steel
    Nitrile (Buna-N) or equivalent rubber
    Cast iron
    304 stainless steel
    Yellow brass
    enclosure material
    Polypropylene or equivalent
    operating position
    Vertical position only
    electrical durability
    100 cycles 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    net weight
    2.18 kg (4.8 lb(US))
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float switch
    Rod
    Float
    Environment
    standards
    UL 508
    CE
    ambient air temperature for operation
    -30…104 °C (-22…220 °F)
    ambient air temperature for storage
    -30…104 °C (-22…220 °F)
    NEMA degree of protection
    NEMA 1 UL 50
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901055082
    Package weight(Lbs)
    2.18 kg (4.8 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Closed Tank Float Switch (Version 1.0)
    Description
    This document contains installation, operation, adjustment, and parts replacement information for Class 9037, Type HG, Series A, Closed Tank Float Switches.
    Size pdf
    Size 170.1 KB
    Date 1/1/09
    Description
    This document contains installation, operation, adjustment, and parts replacement information for Class 9037, Type HG, Series A, Closed Tank Float Switches.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
    Description
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
    Description
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    closed tank - NEMA 1 - screw-in bushing - 2 NO DPST-DB contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /