Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9037HG32Z21 Picture

9037HG32Z21

Product Logo
Schneider Eletric 9037HG32Z21 Picture
9037HG32Z21
Product Logo

FLOAT SWITCH 575VAC 2HP H +OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 257.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901834489
    Package weight(Lbs)
    4.8 lb(US) (2.18 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9037HG32Z21 : FLOAT SWITCH 575VAC 2HP H +OPTIONS
    Description
    FLOAT SWITCH 575VAC 2HP H +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    FLOAT SWITCH 575VAC 2HP H +OPTIONS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9037HG32Z21 : FLOAT SWITCH 575VAC 2HP H +OPTIONS
    Description
    FLOAT SWITCH 575VAC 2HP H +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    FLOAT SWITCH 575VAC 2HP H +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.