USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9038AG1S1 Picture

9038AG1S1

Product Logo
Schneider Eletric 9038AG1S1 Picture
9038AG1S1
Product Logo

FLOAT SWITCH 575VAC 1HP T-A SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    224.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    A
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Mechanically alternating the operation of two pumps or motors
    switch application
    Standard
    Complementary
    electrical connection
    Screw clamp terminal
    material
    Stainless steel float/rod
    Nitrile (Buna-N) seal ring
    Maximum Horse Power Rating
    3 hp 115 V AC, 3 phase
    2 hp 115 V AC, 1 phase
    3 hp 230 V AC, 1 phase
    5 hp 230 V AC, 3 phase
    1 hp 460/575 V AC, 3 phase
    mounting support
    Flange
    number of poles
    2
    permissible voltage
    575 V AC
    switch function
    DPST
    Environment
    NEMA degree of protection
    NEMA 1
    Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901591047
    Package weight(Lbs)
    2.04 kg (4.49 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9038AG1S1_ROHS_DECLARATION
    Description
    9038AG1S1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    9038AG1S1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9038AG1S1_REACH_DECLARATION
    Description
    9038AG1S1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    9038AG1S1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /