Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9038AR1R Picture
Discontinued

9038AR1R

Product Logo
Schneider Eletric 9038AR1R Picture
Discontinued
9038AR1R
Product Logo

FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS

Show more characteristics
9038AR1R  has not been replaced. Please contact your customer care center for more information.
  • 570.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    A
    enclosure type
    Hazardous location enclosure indoor
    product specific application
    Mechanically alternating the operation of two pumps or motors
    switch application
    Reverse
    Complementary
    electrical connection
    Screw clamp terminal
    material
    Stainless steel float/rod
    Nitrile (Buna-N) seal ring
    Maximum Horse Power Rating
    3 hp 115 V AC, 3 phase
    2 hp 115 V AC, 1 phase
    3 hp 230 V AC, 1 phase
    5 hp 230 V AC, 3 phase
    1 hp 460/575 V AC, 3 phase
    mounting support
    Flange
    number of poles
    2
    permissible voltage
    575 V AC
    switch function
    DPST
    Environment
    NEMA degree of protection
    NEMA 7/9
    Ordering and shipping details
    Category
    21601-9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901684572
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9 MB
    Date 3/16/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9038AR1R : FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
    Description
    FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9038AR1R : FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
    Description
    FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /