Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9038CW35 Picture
Discontinued

9038CW35

Product Logo
Schneider Eletric 9038CW35 Picture
Discontinued
9038CW35
Product Logo

FLOAT SWITCH 575VAC 1HP TYPE C +OPTIONS

Show more characteristics
9038CW35  has not been replaced. Please contact your customer care center for more information.
  • 810.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    C
    enclosure type
    Dust and damp proof weatherproof enclosure indoor/outdoor
    product specific application
    Condensation pump
    switch application
    Standard
    Complementary
    electrical connection
    Screw clamp terminal
    float movement
    4.75...9.25 in
    float position
    Right
    material
    Float/rod stainless steel
    Seal ring nitrile (Buna-N)
    Maximum Horse Power Rating
    3 hp 115 V AC, 3 phase
    2 hp 115 V AC, 1 phase
    5 hp 230 V AC, 3 phase
    3 hp 230 V AC, 1 phase
    1 hp 460/575 V AC, 3 phase
    mounting support
    Flange
    number of poles
    2
    permissible voltage
    575 V AC
    switch function
    DPST
    Environment
    NEMA degree of protection
    NEMA 4
    Ordering and shipping details
    Category
    21601-9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901775836
    Package weight(Lbs)
    22.20 lb(US) (10.070 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9 MB
    Date 3/16/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9038CW35 : 9038CW35_ROHS_DECLARATION
    Description
    9038CW35_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9038CW35_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9038CW35 : 9038CW35_REACH_DECLARATION
    Description
    9038CW35_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9038CW35_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.