Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9049C2 Picture
Discontinued

9049C2

Product Logo
Schneider Eletric 9049C2 Picture
Discontinued
9049C2
Product Logo

LEVEL SENSOR 5IN CHAIN DG+DW+DR

Show more characteristics
9049C2  has not been replaced. Please contact your customer care center for more information.
  • 45.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Complementary
    length
    1.52 m (5 ft)
    material
    bronze
    product destination
    9035DCA1/DCA sensor
    Ordering and shipping details
    Category
    21617-9049 ACCESSORIES (DISCOUNT CP7G)
    Discount Schedule
    CP7G
    GTIN
    00785901490586
    Package weight(Lbs)
    0.80 oz (22.680 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9049C2 : 9049C2_ROHS_DECLARATION
    Description
    9049C2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9049C2_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9049C2 : 9049C2_REACH_DECLARATION
    Description
    9049C2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9049C2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.