USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9049GBR5 Picture

9049GBR5

Product Logo
Schneider Eletric 9049GBR5 Picture
9049GBR5
Product Logo

FLOAT SWITCH 5IN ROD G+H

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    10.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9049
    product or component type
    Rod
    Ordering and shipping details
    Category
    21617 - 9049 ACCESSORIES (DISCOUNT CP7G)
    Discount Schedule
    CP7G
    GTIN
    00785901467168
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FLOAT SWITCH 5IN ROD G+H
    Description
    FLOAT SWITCH 5IN ROD G+H
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    FLOAT SWITCH 5IN ROD G+H
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FLOAT SWITCH 5IN ROD G+H
    Description
    FLOAT SWITCH 5IN ROD G+H
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    FLOAT SWITCH 5IN ROD G+H
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /