Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   9050 A/H Pneumatic Timers
Schneider Eletric 9050AO10DV07 Picture
Discontinued

9050AO10DV07

Product Logo
Schneider Eletric 9050AO10DV07 Picture
Discontinued
9050AO10DV07
Product Logo

Pneumatic Timer, off delay, 0.1 to 60 seconds, 550/600 VAC 50/60 Hz, SPDT

Show more characteristics
9050AO10DV07  has not been replaced. Please contact your customer care center for more information.
  • 504.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.1 s...1 min
    switch function
    SPDT
    coil voltage
    600 V AC 60 Hz
    550 V AC 50 Hz
    contact operation
    Time delayed 1 NO + 1 NC
    current rating
    15 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68…104 °F (20…40 °C)
    certifications
    UL Listed
    CSA
    Maximum Height
    2.64 in (67 mm)
    Maximum Width
    4.02 in (102 mm)
    Maximum Depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    Package weight(Lbs)
    33.01 oz (935.761 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.