USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 9050AO110DEV03 Picture
Discontinued

9050AO110DEV03

Product Logo
Schneider Eletric 9050AO110DEV03 Picture
Discontinued
9050AO110DEV03
Product Logo

Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, SPDT

Show more characteristics
9050AO110DEV03  has not been replaced. Please contact your customer care center for more information.
  • Price*
    818.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    On-delay and off-delay
    timing range
    0.1 s...1 min
    switch function
    SPDT
    coil voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    contact operation
    Time delayed 1 NO + 1 NC per head
    current rating
    15 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    20…40 °C (68…104 °F)
    certifications
    CSA
    UL listed
    height
    2.64 in (67 mm)
    width
    5.67 in (144 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    Package weight(Lbs)
    34.77 oz (985.792 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /