USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 9050AO11ES1V06 Picture
Discontinued

9050AO11ES1V06

Product Logo
Schneider Eletric 9050AO11ES1V06 Picture
Discontinued
9050AO11ES1V06
Product Logo

Pneumatic Timer Special, off delay, 440/480 VAC 50/60 Hz

Show more characteristics
9050AO11ES1V06  has not been replaced. Please contact your customer care center for more information.
  • Price*
    629.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9050A/H
    Product
    Timer
    Current Rating
    15 A
    Contact Arrangement
    SPDT
    Contact Configuration
    Time delayed 1 NO + 1 NC
    Instantaneous 1 NO + 1 NC
    Operating Temperature Range
    20…40 °C (68…104 °F)
    Voltage Rating
    600 V AC
    Mounting Type
    Panel
    Electrical Connection
    Screw-clamp terminals
    Certifications
    CSA
    UL listed
    Timing Mode
    On-delay
    Timing Range
    0.1 s...1 min
    Reset Response Time
    29 ms - on-delay
    27 ms - off-delay
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    Package weight(Lbs)
    30.40 oz (861.826 g)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /