Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 A/H Pneumatic Timers
Schneider Eletric 9050AO12DV02 Picture

9050AO12DV02

Product Logo
Schneider Eletric 9050AO12DV02 Picture
9050AO12DV02
Product Logo

Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 675.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.1 s...1 min
    switch function
    SPDT
    coil voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    contact operation
    Time delayed 1 NO + 1 NC
    Instantaneous 2 NO + 2 NC
    current rating
    15 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68…104 °F (20…40 °C)
    certifications
    UL Listed
    CSA
    height
    2.64 in (67 mm)
    width
    4.02 in (102 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631 - 9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    GTIN
    00785901962717
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 248.9 KB
    Date 1/1/00
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 86.6 KB
    Date 8/28/17
    prp.document.label.format pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172.9 KB
    Date 12/1/01
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO12DV02 : Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO12DV02 : Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO12DV02 : Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Pneumatic Timer, off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, timed and instantaneous
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /