Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 A/H Pneumatic Timers
Schneider Eletric 9050AO220DEV02 Picture
Discontinued

9050AO220DEV02

Product Logo
Schneider Eletric 9050AO220DEV02 Picture
Discontinued
9050AO220DEV02
Product Logo

Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 110/120 VAC 50/60 Hz, DPDT

Show more characteristics
9050AO220DEV02  has not been replaced. Please contact your customer care center for more information.
  • 909.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    On-delay and off-delay
    timing range
    0.1 s...1 min
    switch function
    DPDT
    coil voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    contact operation
    Time delayed 2 NO + 2 NC per head
    current rating
    10 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68…104 °F (20…40 °C)
    certifications
    UL Listed
    CSA
    height
    2.64 in (67 mm)
    width
    5.67 in (144 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    GTIN
    00785901868217
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /