USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 9050AO220DEV03 Picture
Discontinued

9050AO220DEV03

Product Logo
Schneider Eletric 9050AO220DEV03 Picture
Discontinued
9050AO220DEV03
Product Logo

Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT

Show more characteristics
9050AO220DEV03  has not been replaced. Please contact your customer care center for more information.
  • Price*
    909.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    On-delay and off-delay
    timing range
    0.1 s...1 min
    switch function
    DPDT
    coil voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    contact operation
    Time delayed 2 NO + 2 NC per head
    current rating
    10 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    20…40 °C (68…104 °F)
    certifications
    UL listed
    CSA
    height
    2.64 in (67 mm)
    width
    5.67 in (144 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.34 lb(US) (1.061 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 220/240 VAC 50/60 Hz, DPDT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /