Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9050 A/H Pneumatic Timers
Schneider Eletric 9050AO220DEV08 Picture
Discontinued

9050AO220DEV08

Product Logo
Schneider Eletric 9050AO220DEV08 Picture
Discontinued
9050AO220DEV08
Product Logo

Pneumatic Timer, on and off delay, 0.1 to 60 seconds, 208 VAC 50/60 Hz, DPDT

Show more characteristics
9050AO220DEV08  has not been replaced. Please contact your customer care center for more information.
  • Price*
    909.00 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    On-delay and off-delay
    timing range
    0.1 s...1 min
    switch function
    DPDT
    coil voltage
    208 V AC 60 Hz
    contact operation
    Time delayed 2 NO + 2 NC per head
    current rating
    10 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    20…40 °C (68…104 °F)
    certifications
    CSA
    UL listed
    height
    2.64 in (67 mm)
    width
    5.67 in (144 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631-9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.34 lb(US) (1.061 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /