Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   9050 A/H Pneumatic Timers
Schneider Eletric 9050AO22EV06 Picture
Discontinued

9050AO22EV06

Product Logo
Schneider Eletric 9050AO22EV06 Picture
Discontinued
9050AO22EV06
Product Logo

Pneumatic Timer, on delay, 0.1 to 60 seconds, 440/480 VAC 50/60 Hz, timed and instantaneous

Show more characteristics
Commercial status
Discontinued on 01 July 2020
End-of-service on 01 July 2020
9050AO22EV06  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 720.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    On-delay
    timing range
    0.1 s...1 min
    switch function
    DPDT
    coil voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    contact operation
    Instantaneous 2 NO + 2 NC
    Time delayed 2 NO + 2 NC
    current rating
    10 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68…104 °F (20…40 °C)
    certifications
    UL Listed
    CSA
    Maximum Height
    2.64 in (67 mm)
    Maximum Width
    4.02 in (102 mm)
    Maximum Depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631 - 9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    GTIN
    00785901944973
    Package weight(Lbs)
    2.2 lb(US) (1.00 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 248.9 KB
    Date 1/1/00
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO22EV06 : 9050AO22EV06_ROHS_CHINA_DECLARATION
    Description
    9050AO22EV06_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9050AO22EV06_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO22EV06 : 9050AO22EV06_ROHS_DECLARATION
    Description
    9050AO22EV06_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9050AO22EV06_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050AO22EV06 : 9050AO22EV06_REACH_DECLARATION
    Description
    9050AO22EV06_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9050AO22EV06_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.