Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 A/H Pneumatic Timers
Schneider Eletric 9050HO20DV56 Picture
Discontinued

9050HO20DV56

Product Logo
Schneider Eletric 9050HO20DV56 Picture
Discontinued
9050HO20DV56
Product Logo

Pneumatic Timer - off delay - 0.1-60 seconds - 48VDC - DPDT

Show more characteristics
9050HO20DV56  has not been replaced. Please contact your customer care center for more information.
  • 854.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.15 s...1 min
    switch function
    DPDT
    coil voltage
    48 V DC
    contact operation
    Time delayed 2 NO + 2 NC
    current rating
    10 A
    Complementary
    maximum switching voltage
    250 V DC
    electrical connection
    Screw-clamp terminals
    reset response time
    50 ms - on-delay
    70 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68…104 °F (20…40 °C)
    certifications
    CSA
    UL Listed
    height
    2.95 in (75 mm)
    width
    4.72 in (120 mm)
    depth
    3.74 in (95 mm)
    Ordering and shipping details
    Category
    21635-9050 C,H DC PNEUMATIC TIMERS
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /