USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 9050HO20DV66 Picture
Discontinued

9050HO20DV66

Product Logo
Schneider Eletric 9050HO20DV66 Picture
Discontinued
9050HO20DV66
Product Logo

Pneumatic Timer - off delay - 0.1-60 seconds - 230/250VDC - DPDT

Show more characteristics
9050HO20DV66  has not been replaced. Please contact your customer care center for more information.
  • Price*
    854.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.15 s...1 min
    switch function
    DPDT
    coil voltage
    230/250 V DC
    contact operation
    Time delayed 2 NO + 2 NC
    current rating
    10 A
    Complementary
    maximum switching voltage
    250 V DC
    electrical connection
    Screw-clamp terminals
    reset response time
    50 ms - on-delay
    70 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    20…40 °C (68…104 °F)
    certifications
    UL listed
    CSA
    height
    2.95 in (75 mm)
    width
    4.72 in (120 mm)
    depth
    3.74 in (95 mm)
    Ordering and shipping details
    Category
    21635-9050 C,H DC PNEUMATIC TIMERS
    Discount Schedule
    CP1
    GTIN
    00785901638391
    Package weight(Lbs)
    2.93 lb(US) (1.331 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /