USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 JCK Plug-In Timers
Schneider Eletric 9050JCK1F35V14 Picture
Discontinued

9050JCK1F35V14

Product Logo
Schneider Eletric 9050JCK1F35V14 Picture
Discontinued
9050JCK1F35V14
Product Logo

Plug In Timer, on delay, 35 seconds fixed, 24 VAC/VDC

Show more characteristics
9050JCK1F35V14  has not been replaced. Please contact your customer care center for more information.
  • Price*
    78.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9050JCK
    Product
    Timer
    Current Rating
    10 A
    Contact Arrangement
    DPDT
    Contact Configuration
    2 NO + 2 NC
    Mounting Type
    Socket
    Number of Pins
    8
    Shape of Pins
    Tubular
    Certifications
    UL listed
    CSA
    CE
    Timing Mode
    On-delay
    Timing Range
    35 s
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Package weight(Lbs)
    5.28 oz (149.685 g)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /