Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 JCK Plug-In Timers
Schneider Eletric 9050JCK2F90V20 Picture
Discontinued

9050JCK2F90V20

Green premium brand logo Product Logo
Schneider Eletric 9050JCK2F90V20 Picture
Discontinued
9050JCK2F90V20
Green premium brand logo Product Logo

Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC

Show more characteristics
9050JCK2F90V20  has not been replaced. Please contact your customer care center for more information.
  • 98.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Off-delay
    timing range
    90 s
    supply voltage
    120 V AC
    110 V DC
    Complementary
    power consumption
    2 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    11
    shape of pins
    Tubular
    for use with
    8501NR61
    8501NR62
    Environment
    certifications
    UL Listed
    UL Recognized
    RoHS
    CE
    ambient temperature range - operational
    -18…150 °F (-28…66 °C)
    height
    2.40 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901084228
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK2F90V20 : Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK2F90V20 : Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK2F90V20 : Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Plug In Timer, off delay, 90 seconds fixed, 120 VAC 110 VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /