Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9050 JCK Plug-In Timers
Schneider Eletric 9050JCK37V14 Picture
Discontinued

9050JCK37V14

Green premium brand logo Product Logo
Schneider Eletric 9050JCK37V14 Picture
Discontinued
9050JCK37V14
Green premium brand logo Product Logo

Plug In Timer, interval, 0.3 to 30 minutes, 24 VAC/DC

Show more characteristics
9050JCK37V14  has not been replaced. Please contact your customer care center for more information.
  • Price*
    87.00 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Interval
    timing range
    0.3...30 min
    supply voltage
    24 V AC/DC
    Complementary
    power consumption
    2 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    8
    shape of pins
    Tubular
    for use with
    8501NR52
    8501NR51
    Environment
    certifications
    CE
    RoHS
    UL listed
    UL recognized
    ambient temperature range - operational
    -28…66 °C (-18…150 °F)
    height
    2.40 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901334361
    Package weight(Lbs)
    5.28 oz (149.685 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type JCK Plug-In Timing Relays Catalog (Version 1.1)
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    Size pdf
    Size 1.2 MB
    Date 7/19/13
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 528.8 KB
    Date 4/27/09
    Files in document
    dwg
    129.3 KB
    pdf
    31.8 KB
    dwf
    25.4 KB
    dxf
    342.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    JCK Timers Certification Record (Version 1.0)
    Description
    This document is a CSA certification record for JCK timers.
    Size pdf
    Size 16.4 KB
    Date 3/29/12
    Description
    This document is a CSA certification record for JCK timers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Electronic Timing Relays (Version 1.0)
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    Size pdf
    Size 713.1 KB
    Date 7/31/11
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK37V14 : 9050JCK37V14_ROHS_CHINA_DECLARATION
    Description
    9050JCK37V14_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9050JCK37V14_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK37V14 : 9050JCK37V14_ROHS_DECLARATION
    Description
    9050JCK37V14_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9050JCK37V14_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK37V14 : 9050JCK37V14_REACH_DECLARATION
    Description
    9050JCK37V14_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9050JCK37V14_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /