Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   9050 JCK Plug-In Timers
Schneider Eletric 9050JCK3F10V20 Picture
Discontinued

9050JCK3F10V20

Product Logo
Schneider Eletric 9050JCK3F10V20 Picture
Discontinued
9050JCK3F10V20
Product Logo

Plug In Timer, interval, 10 seconds fixed, 120 VAC 110 VDC

Show more characteristics
9050JCK3F10V20  has not been replaced. Please contact your customer care center for more information.
  • 78.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Interval
    timing range
    10 s
    supply voltage
    120 V AC
    110 V DC
    Complementary
    power consumption
    2 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    8
    shape of pins
    Tubular
    for use with
    8501NR52
    8501NR51
    Environment
    certifications
    UL Recognized
    CE
    RoHS
    UL Listed
    ambient temperature range - operational
    -18…150 °F (-28…66 °C)
    Maximum Height
    2.40 in (61 mm)
    Maximum Width
    1.69 in (43 mm)
    Maximum Depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Package weight(Lbs)
    5.28 oz (149.685 g)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 713.1 KB
    Date 7/31/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.