Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 JCK Plug-In Timers
Schneider Eletric 9050JCK3F15V36 Picture
Discontinued

9050JCK3F15V36

Product Logo
Schneider Eletric 9050JCK3F15V36 Picture
Discontinued
9050JCK3F15V36
Product Logo

Plug In Timer, interval, 15 seconds fixed, 12 VAC/VDC

Show more characteristics
9050JCK3F15V36  has not been replaced. Please contact your customer care center for more information.
  • 78.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Interval
    timing range
    15 s
    supply voltage
    12 V AC/DC
    Complementary
    power consumption
    2 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    8
    shape of pins
    Tubular
    for use with
    8501NR52
    8501NR51
    Environment
    certifications
    UL Recognized
    CE
    UL Listed
    RoHS
    ambient temperature range - operational
    -18…150 °F (-28…66 °C)
    height
    2.40 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901408390
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/19/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /