Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9050 JCK Plug-In Timers
Schneider Eletric 9050JCK3F180V20 Picture

9050JCK3F180V20

Green premium brand logo Product Logo
Schneider Eletric 9050JCK3F180V20 Picture
9050JCK3F180V20
Green premium brand logo Product Logo

Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    78.00 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Interval
    timing range
    180 s
    supply voltage
    120 V AC
    110 V DC
    Complementary
    power consumption
    2 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    8
    shape of pins
    Tubular
    for use with
    8501NR52
    8501NR51
    Environment
    certifications
    UL recognized
    UL listed
    RoHS
    CE
    ambient temperature range - operational
    -28…66 °C (-18…150 °F)
    height
    2.40 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Package weight(Lbs)
    0.15 kg (0.33 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type JCK Plug-In Timing Relays Catalog (Version 1.1)
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    Size pdf
    Size 1.2 MB
    Date 7/19/13
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.1 KB
    Date 3/29/12
    JCK Timers Certification Record (Version 1.0)
    Description
    This document is a CSA certification record for JCK timers.
    Size pdf
    Size 16.4 KB
    Date 3/29/12
    Description
    This document is a CSA certification record for JCK timers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Electronic Timing Relays (Version 1.0)
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    Size pdf
    Size 713.1 KB
    Date 7/31/11
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK3F180V20 : Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 32.8 KB
    Date 4/4/12
    Size pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK3F180V20 : Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK3F180V20 : Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Plug In Timer, interval, 180 seconds fixed, 120 VAC 110 VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /