Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9050 JCK Plug-In Timers
Schneider Eletric 9050JCK3F35V20 Picture
Discontinued

9050JCK3F35V20

Product Logo
Schneider Eletric 9050JCK3F35V20 Picture
Discontinued
9050JCK3F35V20
Product Logo

Plug In Timer, interval, 35 seconds fixed, 120 VAC 110 VDC

Show more characteristics
9050JCK3F35V20  has not been replaced. Please contact your customer care center for more information.
  • Price*
    78.00 USD
The maximum number of products that can be compared is 4

  • Main
    Range
    9050JCK
    Product
    Timer
    Current Rating
    10 A
    Contact Arrangement
    DPDT
    Contact Configuration
    2 NO + 2 NC
    Mounting Type
    Socket
    Number of Pins
    8
    Shape of Pins
    Tubular
    Certifications
    CE
    UL listed
    CSA
    Timing Mode
    Interval
    Timing Range
    35 s
    Ordering and shipping details
    Category
    21651-9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Package weight(Lbs)
    5.28 oz (149.685 g)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /