Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9050 JCK Plug-In Timers
Schneider Eletric 9050JCK5F2F600V20 Picture

9050JCK5F2F600V20

Green premium brand logo Product Logo
Schneider Eletric 9050JCK5F2F600V20 Picture
9050JCK5F2F600V20
Green premium brand logo Product Logo

Plug In Timer, repeat cycle, 2 seconds, 600 seconds fixed, 120 VAC 110 VDC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 147.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

Compare products: /