Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9050 JCK Plug-In Timers
Schneider Eletric 9050JCK70V20 Picture

9050JCK70V20

Green premium brand logo Product Logo
Schneider Eletric 9050JCK70V20 Picture
9050JCK70V20
Green premium brand logo Product Logo

Plug In Timer, multifunction, programmable, 0.5 second to 999 hours, 10 A at 240 VAC, 120 VAC/110 VDC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 173.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    One shot falling edge
    Repeat cycle
    Trigger on-delay
    Interval
    Off-delay
    Watchdog
    One shot
    On-delay
    On-delay and off-delay
    timing range
    1...999 h
    0.05...9.99 s
    1...999 s
    0.1...99.9 s
    0.1...99.9 h
    1...999 min
    supply voltage
    120 V AC
    Complementary
    power consumption
    3 VA
    current rating
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    11
    shape of pins
    Tubular
    for use with
    8501NR61
    8501NR62
    Environment
    certifications
    CE
    RoHS
    UL recognized
    UL listed
    ambient temperature range - operational
    -18…150 °F (-28…66 °C)
    height
    2.36 in (60 mm)
    width
    1.73 in (44 mm)
    depth
    3.58 in (91 mm)
    Ordering and shipping details
    Category
    21652 - 9050 JCK60, 70 PROGRAMMABLE TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901053880
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type JCK Plug-In Timing Relays Catalog (Version 1.1)
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    Size pdf
    Size 1.2 MB
    Date 7/19/13
    Description
    This catalog provides selection and specification information about Class 9050 Type JCK General Purpose Timers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.1 KB
    Date 3/29/12
    JCK Timers Certification Record (Version 1.0)
    Description
    This document is a CSA certification record for JCK timers.
    Size pdf
    Size 16.4 KB
    Date 3/29/12
    Description
    This document is a CSA certification record for JCK timers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Electronic Timing Relays (Version 1.0)
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    Size pdf
    Size 713.1 KB
    Date 7/31/11
    Description
    This bulletin contains installation and operation instructions for Type JCK11–59, Type JCK60, and Type JCK70 Class 9050 electronic timing relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK70V20 : 9050JCK70V20_ROHS_CHINA_DECLARATION
    Description
    9050JCK70V20_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    9050JCK70V20_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 32.8 KB
    Date 4/4/12
    Size pdf
    Size 13.7 KB
    Date 6/29/04
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK70V20 : 9050JCK70V20_ROHS_DECLARATION
    Description
    9050JCK70V20_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    9050JCK70V20_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.9 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9050JCK70V20 : 9050JCK70V20_REACH_DECLARATION
    Description
    9050JCK70V20_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    9050JCK70V20_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams



Compare products: /