USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9065 Thermal Overload Relay
Schneider Eletric 9065SAD75 Picture

9065SAD75

Product Logo
Schneider Eletric 9065SAD75 Picture
9065SAD75
Product Logo

Bimetal Overload Relay Overload Relay Adapter 3 Phase Separate Mount

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    89.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Accessory
    product destination
    Overload relay
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    Phase
    3 phase
    [Ue] rated operational voltage
    600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901395065
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Bimetallic Overload Relay Adapter (Version 01)
    Description
    Installation instructions for the Class 9065 Type S Bimetallic Overload Relay Adapter
    Size pdf
    Size 674 KB
    Date 11/29/13
    Description
    Installation instructions for the Class 9065 Type S Bimetallic Overload Relay Adapter
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Bimetal Overload Relay Overload Relay Adapter 3 Phase Separate Mount
    Description
    Bimetal Overload Relay Overload Relay Adapter 3 Phase Separate Mount
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Bimetal Overload Relay Overload Relay Adapter 3 Phase Separate Mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /