Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9065 Thermal Overload Relay
Schneider Eletric 9065SDO12Y81 Picture

9065SDO12Y81

Product Logo
Schneider Eletric 9065SDO12Y81 Picture
9065SDO12Y81
Product Logo

MELTING ALLOY O/L RELAY NEMA 600VAC 90A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 269.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901788607
    Package weight(Lbs)
    1.27 kg (2.79 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO12Y81 : MELTING ALLOY O/L RELAY NEMA 600VAC 90A
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 90A
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 90A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO12Y81 : MELTING ALLOY O/L RELAY NEMA 600VAC 90A
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 90A
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 90A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /