Schneider Electric USA Website

Welcome to our website.

Select your location

View all   9065 Thermal Overload Relay
Schneider Eletric 9065SDO15 Picture

9065SDO15

Product Logo
Schneider Eletric 9065SDO15 Picture
9065SDO15
Product Logo

Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 422.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    4
    Phase
    3 phase
    number of thermal units required
    3
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    600 V AC
    height
    6.97 in (177 mm)
    width
    5.31 in (134.9 mm)
    depth
    5.74 in (145.8 mm)
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901850809
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    prp.document.label.format pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version 3.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    prp.document.label.format pdf
    Size 988.3 KB
    Date 12/27/19
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 250.4 KB
    Date 2/1/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO15 : Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    Description
    Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO15 : Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    Description
    Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Melting Alloy Overload Relay Size 4 Three Pole 135A 600VAC
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /