Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9065 Thermal Overload Relay
Schneider Eletric 9065SDO16 Picture

9065SDO16

Product Logo
Schneider Eletric 9065SDO16 Picture
9065SDO16
Product Logo

MELTING ALLOY O/L RELAY NEMA 600VAC 135A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 422.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    Package weight(Lbs)
    1.33 kg (2.93 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO16 : MELTING ALLOY O/L RELAY NEMA 600VAC 135A
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 135A
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 135A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SDO16 : MELTING ALLOY O/L RELAY NEMA 600VAC 135A
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 135A
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    MELTING ALLOY O/L RELAY NEMA 600VAC 135A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /