Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   9065 Thermal Overload Relay
Schneider Eletric 9065SDO6B Picture
Discontinued

9065SDO6B

Product Logo
Schneider Eletric 9065SDO6B Picture
Discontinued
9065SDO6B
Product Logo

OBSOLETE BIMETALLIC O/LOAD REL 600VAC27A

Show more characteristics
9065SDO6B  has not been replaced. Please contact your customer care center for more information.
  • 441.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    Line Rated Current
    0…27 A
    NEMA size
    1
    number of thermal units required
    3
    Environment
    product certifications
    CE
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21661-9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901067092
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246.5 KB
    Date 5/1/03
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.