USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9065 Thermal Overload Relay
Schneider Eletric 9065SEO12 Picture

9065SEO12

Product Logo
Schneider Eletric 9065SEO12 Picture
9065SEO12
Product Logo

Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    247.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Separate Mounting
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    3
    number of thermal units required
    3
    mounting support
    Panel
    [Ue] rated operational voltage
    600 V AC
    height
    5.59 in (142.1 mm)
    width
    5.31 in (134.9 mm)
    depth
    5.75 in (146.1 mm)
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901788522
    Package weight(Lbs)
    1.55 kg (3.42 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.6 KB
    Date 8/28/17
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
    Description
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
    Description
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Melting Alloy Overload Relay Size 3 Three Pole 86A 600VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /