USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Motor Logic Solid State Overload Relays
Schneider Eletric 9065SP24 Picture

9065SP24

Product Logo
Schneider Eletric 9065SP24 Picture
9065SP24
Product Logo

Motor Logic Plus Solid State Overload Relay Size 2 10-45A 480VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,170.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Motor Logic Plus
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    2
    Phase
    3 phase
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    480 V AC
    height
    3.05 in (77.5 mm)
    width
    3.85 in (97.8 mm)
    depth
    5.04 in (128 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901367895
    Package weight(Lbs)
    0.54 kg (1.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065SP24_ROHS_CHINA_DECLARATION
    Description
    9065SP24_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    9065SP24_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SP24_ROHS_DECLARATION
    Description
    9065SP24_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    9065SP24_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /