Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Motor Logic Solid State Overload Relays
Schneider Eletric 9065SP54 Picture

9065SP54

Product Logo
Schneider Eletric 9065SP54 Picture
9065SP54
Product Logo

Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,170.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Motor Logic Plus
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    5
    Phase
    3 phase
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    480 V AC
    Maximum Height
    3.05 in (77.5 mm)
    Maximum Width
    3.85 in (97.8 mm)
    Maximum Depth
    5.04 in (128 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901367925
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    1.2 lb(US) (0.54 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    3.05 in (7.747 cm)
    Package 1 width
    3.60 in (9.144 cm)
    Package 1 Length
    5.05 in (12.827 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 984.3 KB
    Date 5/1/98
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/16/07
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/28/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065SP54 : Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
    Description
    Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SP54 : Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
    Description
    Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Motor Logic Plus Solid State Overload Relay Size 5 120-270A 480VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.