Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Motor Logic Solid State Overload Relays
Schneider Eletric 9065SR320 Picture
Discontinued

9065SR320

Product Logo
Schneider Eletric 9065SR320 Picture
Discontinued
9065SR320
Product Logo

SOLID STATE OVERLOAD RELAY 600VAC 90AMP

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 306.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

9065SR320 is replaced by:
Product
Qty
9065ST320
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    Motor Logic
    Complementary
    Line Rated Current
    30…90 A
    depth
    121.16 mm (4.77 in)
    height
    127.51 mm (5.02 in)
    NEMA size
    3
    thermal overload class
    Class 20
    width
    135.13 mm (5.32 in)
    Environment
    product certifications
    UL Listed
    CSA
    CE
    Ordering and shipping details
    Category
    21662 - 9065 SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901070665
    Returnability
    Yes
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Solid State Overload Relay, Size 3 (Version 1.2)
    Files in document
    dwf
    29.5 KB
    dwg
    138.4 KB
    dxf
    364 KB
    pdf
    39.4 KB
    prp.document.label.format zip
    Size 571.3 KB
    Date 12/5/03
    Files in document
    dwf
    29.5 KB
    dwg
    138.4 KB
    dxf
    364 KB
    pdf
    39.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /