Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Motor Logic Solid State Overload Relays
Schneider Eletric 9065SR510 Picture
Discontinued

9065SR510

Product Logo
Schneider Eletric 9065SR510 Picture
Discontinued
9065SR510
Product Logo

Motor Logic Solid State Overload Relay Replacement Size 5 90-270A 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 192.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

9065SR510 is replaced by:
Product
Qty
9065ST520
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    Motor Logic
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    5
    Phase
    3 phase
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    600 V AC
    Maximum Height
    8.25 in (209.6 mm)
    Maximum Width
    7.75 in (196.9 mm)
    Maximum Depth
    7.38 in (187.5 mm)
    Ordering and shipping details
    Category
    21662 - 9065 SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901762898
    Package weight(Lbs)
    3 lb(US) (1.36 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 984.3 KB
    Date 5/1/98
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.5 KB
    Date 10/11/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065SR510 : 9065SR510_ROHS_DECLARATION
    Description
    9065SR510_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9065SR510_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.