USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Motor Logic Solid State Overload Relays
Schneider Eletric 9065ST220 Picture

9065ST220

Green premium brand logo Product Logo
Schneider Eletric 9065ST220 Picture
9065ST220
Green premium brand logo Product Logo

Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    288.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Motor Logic
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    2
    Phase
    3 phase
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    600 V AC
    height
    3.51 in (89.2 mm)
    width
    4.28 in (108.7 mm)
    depth
    3.51 in (89.2 mm)
    Ordering and shipping details
    Category
    21662 - 9065 SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901750017
    Package weight(Lbs)
    0.56 kg (1.24 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Solid State Overload Relay, Size 2 (Version 1.2)
    Files in document
    dwf
    27.9 KB
    dwg
    125 KB
    dxf
    318.4 KB
    pdf
    37.2 KB
    Size zip
    Size 508.5 KB
    Date 12/5/03
    Files in document
    dwf
    27.9 KB
    dwg
    125 KB
    dxf
    318.4 KB
    pdf
    37.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL_Certificate_E14839_NKCR (Version 1.0)
    Description
    UL_Certificate_E14839_NKCR Auxiliary Devices 9065 SS Overload Relays
    Size pdf
    Size 82.5 KB
    Date 10/11/17
    Description
    UL_Certificate_E14839_NKCR Auxiliary Devices 9065 SS Overload Relays
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Motor Logic™ Solid-State Overload Relay (Version 01)
    Description
    Installation, wiring, and operation instructions for Motor Logic Solid-State Overload Relays.
    Size pdf
    Size 1.2 MB
    Date 8/31/12
    Description
    Installation, wiring, and operation instructions for Motor Logic Solid-State Overload Relays.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 169.8 KB
    Date 1/22/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.4 MB
    Date 11/30/12
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Motor Logic solid state overload relay, replacement, NEMA Size 2, 15 to 45 A, 600 VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /