Schneider Electric USA Website

Welcome to our website.

Select your location

View all 9065 Thermal Overload Relay
Schneider Eletric 9065TJF160 Picture

9065TJF160

Schneider Eletric 9065TJF160 Picture
9065TJF160

TeSys LRD Bimetallic Overload Relay with Currrent Transformer 160-250A 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    312.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    Phase
    3 phase
    mounting support
    Mounting plate
    [Ue] rated operational voltage
    600 V AC
    Ordering and shipping details
    Category
    22334 - CONTACTOR,F-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901070559
    Package weight(Lbs)
    1.73 kg (3.81 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Well-Guard Control Pumping Plant Panels Catalog (Version 2.0)
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Size pdf
    Size 1.6 MB
    Date 10/20/16
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.6 KB
    Date 8/28/17
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065TJF160 : 9065TJF160_ROHS_DECLARATION
    Description
    9065TJF160_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    9065TJF160_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /