USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9065 Thermal Overload Relay
Schneider Eletric 9065TJF40 Picture

9065TJF40

Schneider Eletric 9065TJF40 Picture
9065TJF40

9065TJF40 RANGE 40-63A CT DRIVEN SER B

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    285.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22334 - CONTACTOR,F-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901070511
    Package weight(Lbs)
    1.63 kg (3.6 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Well-Guard Control Pumping Plant Panels Catalog (Version 2.0)
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Size pdf
    Size 1.6 MB
    Date 10/20/16
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Square D Overload Relays and Thermal Units Catalog (Version 1.0)
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    Size pdf
    Size 984.3 KB
    Date 5/1/98
    Description
    Class 9065 Catalog for Overload Relays and Thermal Unit Selection. This document also includes application data and approximate dimensions.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9065TJF40_ROHS_CHINA_DECLARATION
    Description
    9065TJF40_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    9065TJF40_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9065TJF40_ROHS_DECLARATION
    Description
    9065TJF40_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    9065TJF40_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /