USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 9066RB1 Picture

9066RB1

Product Logo
Schneider Eletric 9066RB1 Picture
9066RB1
Product Logo

Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    42.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Type S
    product destination
    Reset mechanism kit
    Complementary
    mounting support
    Enclosure door
    Ordering and shipping details
    Category
    21681 - 9066 R,S,W
    Discount Schedule
    CP1
    GTIN
    00785901725107
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 288.1 KB
    Date 10/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
    Description
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
    Description
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Starter External Reset Mechanism Kit - 8538/8539 - NEMA Size 0 and 1 - NEMA 1/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /