Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070EL2D6 Picture

9070EL2D6

Green premium brand logo Product Logo
Schneider Eletric 9070EL2D6 Picture
9070EL2D6
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 100VA 380V PRIMARY WITH 610mm/24INCH LEADS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    309.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EL
    Complementary
    Phase
    1 phase
    rated power in VA
    100 VA
    primary voltage
    380 V
    secondary voltage
    110 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    connector type
    Lead 2001.31 ft (610 m)
    Environment
    product certifications
    CSA
    CE
    UL listed
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    Package weight(Lbs)
    1.81 kg (4 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070EL2D6 : 9070EL2D6_ROHS_CHINA_DECLARATION
    Description
    9070EL2D6_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9070EL2D6_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EL2D6 : 9070EL2D6_ROHS_DECLARATION
    Description
    9070EL2D6_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9070EL2D6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EL2D6 : 9070EL2D6_REACH_DECLARATION
    Description
    9070EL2D6_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    9070EL2D6_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /