Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070EO18D1 Picture

9070EO18D1

Green premium brand logo Product Logo
Schneider Eletric 9070EO18D1 Picture
9070EO18D1
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 171.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EO
    Complementary
    Phase
    1 phase
    rated power in VA
    75 VA
    primary voltage
    220 x 440 V
    230 x 460 V
    240 x 480 V
    secondary voltage
    110 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    Environment
    product certifications
    UL listed
    CE
    CSA
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901113843
    Package weight(Lbs)
    1.59 kg (3.5 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    Size pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO18D1 : INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO18D1 : INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO18D1 : INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 75VA 220x440V PRIMARY
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /