Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070EO3S2A Picture
Discontinued

9070EO3S2A

Product Logo
Schneider Eletric 9070EO3S2A Picture
Discontinued
9070EO3S2A
Product Logo

TRANSFORMER CONTROL 150VA 240V

Show more characteristics
9070EO3S2A  has not been replaced. Please contact your customer care center for more information.
  • Price*
    230.00 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21691-9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901721956
    Package weight(Lbs)
    7.00 lb(US) (3.175 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    Size pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO3S2A : TRANSFORMER CONTROL 150VA 240V
    Description
    TRANSFORMER CONTROL 150VA 240V
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    TRANSFORMER CONTROL 150VA 240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO3S2A : TRANSFORMER CONTROL 150VA 240V
    Description
    TRANSFORMER CONTROL 150VA 240V
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    TRANSFORMER CONTROL 150VA 240V
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /