Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070EO51D1 Picture

9070EO51D1

Green premium brand logo Product Logo
Schneider Eletric 9070EO51D1 Picture
9070EO51D1
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 500.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EO
    Complementary
    Phase
    1 phase
    rated power in VA
    500 VA
    primary voltage
    230 x 460 V
    220 x 440 V
    240 x 480 V
    secondary voltage
    110 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    Environment
    product certifications
    CE
    UL Listed
    CSA
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901723103
    Package weight(Lbs)
    18.1 lb(US) (8.21 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591.8 KB
    Date 5/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO51D1 : INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO51D1 : INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070EO51D1 : INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 500VA 220x440V PRIMARY
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.