Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformer Disconnects
Schneider Eletric 9070SK1000G1D1 Picture

9070SK1000G1D1

Product Logo
Schneider Eletric 9070SK1000G1D1 Picture
9070SK1000G1D1
Product Logo

XFMR DISCONNECT 1000VA 460/480/504V-120

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,199.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Transformer Disconnect
    Certifications
    UL Listed
    CSA
    Enclosure Type
    NEMA 1 standard
    Insulation Temperature
    356 °F (180 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    1000 VA
    Secondary Voltage
    120 V
    Temperature Rise
    115 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901099420
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    37 lb(US) (16.78 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    11.80 in (29.972 cm)
    Package 1 width
    11.50 in (29.210 cm)
    Package 1 Length
    15.40 in (39.116 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 4/26/05
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.5 KB
    Date 8/30/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK1000G1D1 : 9070SK1000G1D1_ROHS_CHINA_DECLARATION
    Description
    9070SK1000G1D1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070SK1000G1D1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK1000G1D1 : 9070SK1000G1D1_ROHS_DECLARATION
    Description
    9070SK1000G1D1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070SK1000G1D1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK1000G1D1 : 9070SK1000G1D1_REACH_DECLARATION
    Description
    9070SK1000G1D1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070SK1000G1D1_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.